BUR_YA4CL3BOX_Image
BUR_YA4CL3BOX_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4CLSV

Copper Compression Lug, 1 Hole w/ Inspection Window, 4 AWG, 1/4" Stud, Short Barrel, Silver Plated.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Silver Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin Plating
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Silver Plated
UPC
781810069981
UPC 12 Digit
7818100699811

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.64 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.74 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.34 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
7/8
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
40 (19) Navy
Conductor - Copper Str Navy Size Range
40 (19) Navy-50 (19) Navy
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video