text.skipToContent text.skipToNavigation

YA5C2NU

by Burndy 

Catalog ID: YA5C2NU

BURNDY; HYLUG; YA-2NU; Features: Copper compression, Long Barrel, Blank tongue terminal; For use on copper compression connections; RoHS Compatible.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810513002
UPC 12 Digit 7818105130022

Dimensions

Dimension - B Length inch 1.12 in
Dimension - L Length Overall mm 113 mm
Dimension - Length Overall inch 4.43 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-3/16
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size Range 5 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads