YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA5CLBBR

Copper Belled HYLUG™, 1 Hole with Inspection Window, 5 STR copper cable.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Bare
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plating Type
Tin - Bright
Trade Name
HYLUG™
Type
Standard Belled
UPC
781810249116
UPC 12 Digit
7818102491166

Dimensions

Dimension - B Length inch
0.81
Dimension - Bolt Hole Size inch
0.272
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
43.9
Dimension - Length Overall inch
1.173
Dimension - N inch
0.31
Dimension - Outside Diameter inch
0.3
Dimension - Pad Width inch
0.44
Dimension - Strip Length inch
7/8 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.328
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 (61/#24) DLO
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Flex M Size Range
6 AWG
Conductor - Copper Solid Size
5 AWG
Conductor - Copper Str Navy Size
30 (19) Navy
Conductor - Copper Str Navy Size Range
30 (19) Navy
Conductor - Copper Str Size
5 AWG
Conductor - Copper Str Size Range
5 AWG
Conductor - Material
COPPER
Conductor Size
5 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video