text.skipToContent text.skipToNavigation

YA8CL2TC14E1

by Burndy 

Catalog ID: YA8CL2TC14E1

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810018477
UPC 12 Digit 7818100184777

Dimensions

Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 0.64 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 59 mm
Dimension - Length Overall inch 2.33 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.44 in
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Navy Size Range 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads