text.skipToContent text.skipToNavigation

YAB28CG24

by Burndy 

Catalog ID: YAB28CG24

One hole Cu Tubing Compression Terminal 3 inches long

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 621945125858
UPC 12 Digit 6219451258588

Dimensions

Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 1.66 in
Dimension - D inch 2.25 in
Dimension - Hole Size inch 0.34 in
Dimension - Hole Size mm 9 mm
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 3.00 in
Dimension - N inch 0.50 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Pad Width inch 1.00 in
Dimension - Z inch 0.75 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 4/0 (550/#24) DLO
Conductor - Copper DLO Size Range 4/0 (550/#24) DLO
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads