text.skipToContent text.skipToNavigation

YAB28CG41

by Burndy 

Catalog ID: YAB28CG41

LUG 4/0EFLX K=.44 E=1.0

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 621945211087
UPC 12 Digit 6219452110877

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.61 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 2.50 in
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 107 mm
Dimension - Length Overall inch 4.21 in
Dimension - N inch 0.44 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 1.00 in
Dimension - Strip Length inch 1-3/8
Dimension - Thread Size 3/8
Dimension - Z inch 1.06 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Flex M Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads