Discontinued
Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAB6CCG15
Prop 65 Notice
Cast Lug; AWG#6; M8 STUD.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810468326
UPC 12 Digit
7818104683266
Dimensions
Dimension - B Length inch
1.38 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.88 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.57 in
Dimension - N inch
0.44 in
Dimension - Outside Diameter inch
0.31 in
Dimension - Pad Width inch
0.88 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.44 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
25
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YAB6CCG15 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10087570
Videos
HYDENT Compression Terminal Overview Video
3D Models
Download All
YAB6CCG15_MODEL-STEP
YAB6CCG15_MODEL-PDF
YAB6CCG15_MODEL-IGES