text.skipToContent text.skipToNavigation

YAG25LTC38LD

by Burndy 

Catalog ID: YAG25LTC38LD

Cu Tubing Hylug; 1 Hole w/o Inspection Window; 1/0 WELD, 1/0(275/#24) DLO, 1/0 AWG Code, 100 Navy; 600V-35kV; 3/8" stud; Standard; Compression; 0.40 in BCD

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Lead
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810036396
UPC 12 Digit 7818100363966

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.96 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 11/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1/0 (275/#24) DLO
Conductor - Copper DLO Size Range 1/0 (275/#24) DLO
Conductor - Copper Flex G Size 1/0 AWG
Conductor - Copper Flex G Size Range 1/0 AWG
Conductor - Copper Flex H Size 1/0 AWG
Conductor - Copper Flex H Size Range 1/0 AWG
Conductor - Copper Flex I Size 1/0 AWG
Conductor - Copper Flex I Size Range 1/0 AWG
Conductor - Copper Flex K Size 1/0 AWG
Conductor - Copper Flex K Size Range 1/0 AWG
Conductor - Copper Flex M Size 1/0 AWG
Conductor - Copper Flex M Size Range 1/0 AWG
Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor - CopperWeld Str Size 1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG
Conductor - CopperWeld Str Size Range 1/0 F AWG-1/0 K AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads