text.skipToContent text.skipToNavigation

YAG26LTC58LD

by Burndy 

Catalog ID: YAG26LTC58LD

One hole Cu Compression terminal, Standard barrel,Without Inspection Window, 2/0 AWG FLEX, 5/8" stud, Lead plated.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810318836
UPC 12 Digit 7818103188366

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Hole Size fraction 2/3
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.63 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 0.63 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 13/16
Dimension - Stud Size inch 5/8
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2/0 (375/#24) DLO
Conductor - Copper Flex G Size 2/0 AWG
Conductor - Copper Flex H Size 2/0 AWG
Conductor - Copper Flex I Size 2/0 AWG
Conductor - Copper Flex K Size 2/0 AWG
Conductor - Copper Flex M Size 2/0 AWG
Conductor - Copper Flex M Size Range 2/0 AWG
Conductor - Copper Solid Size 2/0 AWG
Conductor - Copper Solid Size Range 2/0 AWG
Conductor - Copper Str Navy Size 125 (61) Navy
Conductor - Copper Str Navy Size Range 125 (61) Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG
Conductor - CopperWeld Str Size 2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG
Conductor - CopperWeld Str Size Range 2/0 F AWG-2/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads

Customer Notices

Sales Drawings