text.skipToContent text.skipToNavigation

YAG27LTC14LD

by Burndy 

Catalog ID: YAG27LTC14LD

One hole Cu Compression terminal, Standard barrel, Without Inspection Window, 3/0 AWG Flex, 1/4" stud, Lead plated

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 14
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Lead Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810036990
UPC 12 Digit 7818100369900

Dimensions

Dimension - B Length inch 1.00 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - D inch 0.64 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 55 mm
Dimension - Length Overall inch 2.18 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Pad Width inch 1.03 in
Dimension - Strip Length inch 1 in
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3/0 (450/#24) DLO
Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Copper Flex M Size Range 3/0 AWG
Conductor - Copper Str Navy Size 150 (61) Navy
Conductor - Copper Str Navy Size Range 150 (61) Navy
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - CopperWeld Str Size 3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - CopperWeld Str Size Range 3/0 E AWG-3/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads

Customer Notices

Sales Drawings