text.skipToContent text.skipToNavigation

YAG28LNT38LD

by Burndy 

Catalog ID: YAG28LNT38LD

One hole Cu Compression terminal, Standard barrel, Without Inspection Window, 4/0 AWG, 3/8" stud,Lead Plated

Product Details

General

Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810296127
UPC 12 Digit 7818102961277

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.03 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.45 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Pad Width inch 0.94 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 4/0 (550/#24) DLO
Conductor - Copper DLO Size Range 4/0 (550/#24) DLO
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 240

Resources/Downloads