text.skipToContent text.skipToNavigation

YAG28LTC38LD

by Burndy 

Catalog ID: YAG28LTC38LD

Cu Tubing Hylug; 1 Hole w/o Inspection Window; 4/0 WELD, 4/0(550/#24) DLO, 4/0 AWG Code, 200 Navy; 600V-35kV; 3/8" stud; Standard; Compression; 0.40 in BCD.

Product Details

General

Application Termination
Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Lead Plated
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810031599
UPC 12 Digit 7818100315999

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.03 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.45 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Pad Width inch 1.14 in
Dimension - Strip Length inch 1/16 in
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 4/0 (550/#24) DLO
Conductor - Copper Flex G Size 4/0 AWG
Conductor - Copper Flex H Size 4/0 AWG
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads