YAGL2_Photo_BW
YAGL2_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG2CL2TC38LD

Cu Tubing Hylug, 2 Holes, #2 Weld, #2 AWG, 3/8"stud.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810036570
UPC 12 Digit
7818100365700

Dimensions

Dimension - B Length fraction
5/8
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.40 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
72 mm
Dimension - Length Overall inch
2.84 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
11/16 in
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/8 in
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2 (125/24) DLO ; 2 (150/24) DLO
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Navy Size
60 NAVY
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - CopperWeld Str Size
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video