YAG-L_Photo_BW
YAG-L_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG2CLTC12LD

One hole Cu Compression terminal, Standard barrel, Without Inspection Window, 2 AWG Flex, 1/2" stud, Lead Plated.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810194508
UPC 12 Digit
7818101945088

Dimensions

Dimension - B Length fraction
5/8
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.53 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.12 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.73 in
Dimension - Strip Length inch
11/16 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2 (125/24) DLO ; 2 (150/24) DLO
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Navy Size
60 NAVY
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - CopperWeld Str Size
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video