text.skipToContent text.skipToNavigation

YAG2CLTC38LD

by Burndy 

Catalog ID: YAG2CLTC38LD

Cu Tubing Hylug; 1 Hole w/o Inspection Window; #2 AWG Flex,60 Navy; 600V-35kV; 3/8" stud; Standard; Compression; 0.40 in BCD

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Straight
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810034651
UPC 12 Digit 7818100346511

Dimensions

Dimension - B Length fraction 5/8
Dimension - B Length inch 0.63 in
Dimension - Bolt Hole Size inch 0.40 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 46 mm
Dimension - Length Overall inch 1.83 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.68 in
Dimension - Strip Length inch 11/16 in
Dimension - Stud Size inch 3/8 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2 (125/24) DLO ; 2 (150/24) DLO
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size 60 NAVY
Conductor - Copper Str Size 2 AWG
Conductor - CopperWeld Str Size 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads

Customer Notices

Sales Drawings