text.skipToContent text.skipToNavigation

YAG30L2TC12LD

by Burndy 

Catalog ID: YAG30L2TC12LD

BURNDY; HYLUG; YAG-L-2TC-LD; For use on copper compression connection; RoHS Non Compatible; Voltage Rating: 600 - 35000 V; Color: Yellow.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810038796
UPC 12 Digit 7818100387966

Dimensions

Dimension - B Length fraction 1
Dimension - B Length inch 1.03 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 101 mm
Dimension - Length Overall inch 3.98 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 1.20 in
Dimension - Strip Length inch 1-1/16
Dimension - Z inch 0.56 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 250 kcmil
Conductor - Copper Flex H Size 250 kcmil
Conductor - Copper Str Size Range 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Carton Quantity 50
Minimum Pack Quantity 200

Resources/Downloads