text.skipToContent text.skipToNavigation

YAG32L2NTCLD

by Burndy 

Catalog ID: YAG32L2NTCLD

Cu Tubing HYLUG™, 2 Holes, Lead Plated.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 18
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Lead Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810036280
UPC 12 Digit 7818100362800

Dimensions

Dimension - B Length inch 1.19 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.03 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 125 mm
Dimension - Length Overall inch 4.91 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 1-1/4
Dimension - Z inch 0.65 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 313.1 (775/#24) DLO
Conductor - Copper Flex G Size 300 kcmil
Conductor - Copper Flex H Size 300 kcmil
Conductor - Copper Flex I Size 300 kcmil
Conductor - Copper Flex K Size 300 kcmil
Conductor - Copper Flex M Size 300 kcmil
Conductor - Copper Flex M Size Range 300 kcmil
Conductor - Copper Str Size Range 400 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 204

Resources/Downloads