text.skipToContent text.skipToNavigation

YAG32LTC38LD

by Burndy 

Catalog ID: YAG32LTC38LD

One hole Copper Tubing Compression terminal

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 18
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810194454
UPC 12 Digit 7818101944544

Dimensions

Dimension - B Length inch 1.19 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 69 mm
Dimension - Length Overall inch 2.72 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 1-1/4
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 313.1 (775/#24) DLO
Conductor - Copper Flex G Size 300 kcmil
Conductor - Copper Flex H Size 300 kcmil
Conductor - Copper Flex I Size 300 kcmil
Conductor - Copper Flex K Size 300 kcmil
Conductor - Copper Flex M Size 300 kcmil
Conductor - Copper Flex M Size Range 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 204

Resources/Downloads