text.skipToContent text.skipToNavigation

YAG34L2NT38LD

by Burndy 

Catalog ID: YAG34L2NT38LD

Cu Tubing Hylug, 2 Holes, 373.7 kcmil, 3/8"stud.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Lead Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810269718
UPC 12 Digit 7818102697188

Dimensions

Dimension - B Length inch 1.27 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 100 mm
Dimension - Length Overall inch 3.92 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 0.96 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373.7 (925/#24) DLO
Conductor - Copper Flex G Size 350 kcmil
Conductor - Copper Flex H Size 350 kcmil
Conductor - Copper Flex I Size 350 kcmil
Conductor - Copper Flex K Size 350 kcmil
Conductor - Copper Flex M Size 350 kcmil
Conductor - Copper Flex M Size Range 350 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads

Customer Notices

Sales Drawings