YAGL2_Photo_BW
YAGL2_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG34L2TC12LD

Cu Tubing HYLUG™, 2 Holes, Lead Plated.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
19
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Lead Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Lead Plated
UPC
781810036303
UPC 12 Digit
7818100363033

Dimensions

Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
2.34 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
112 mm
Dimension - Length Overall inch
4.42 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.56 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Flex M Size Range
350 kcmil
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
FLEX
Wire Size
350 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video