YAGL2_Photo_BW
YAGL2_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG38L2NTCLD

Copper Compression Lug, 2 Hole w/o Inspection Window, 535.3 Flex, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel, Lead Plated.

Features: Compression Terminal, Finish: Lead Plated, Tongue Angle: Straight, Die Index: L99, Strip Length: 1-7/16 IN

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
L99
EU RoHS Indicator
No
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Lead
Sub Brand
HYLUG,TERMINALS
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810020944
UPC 12 Digit
7818100209444

Dimensions

Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.45 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.40 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.82 in
Dimension - Strip Length inch
1-7/16 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.65 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper Flex G Size
550 KCMIL
Conductor - Copper Flex H Size
500-550 KCMIL
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex M Size
450 kcmil
Conductor - Copper Str Size
500-550 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
500-550 KCMIL
Conductor Type
FLEX
Wire Size
500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video