text.skipToContent text.skipToNavigation

YAG38LTC12LD

by Burndy 

Catalog ID: YAG38LTC12LD

One hole Cu Compression terminal, Standard barrel, Without Inspection Window, 500 Kcmil Flex, 1/2" stud, Lead Plated

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index L99
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810036051
UPC 12 Digit 7818100360511

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.45 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 88 mm
Dimension - Length Overall inch 3.46 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 1-7/16 in
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535 kcmil; (1325/24)
Conductor - Copper Flex G Size 500 kcmil
Conductor - Copper Flex H Size 500 kcmil
Conductor - Copper Flex I Size 500 kcmil
Conductor - Copper Flex K Size 500 kcmil
Conductor - Copper Flex M Size 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 204

Resources/Downloads