YAG2LD
YAG2LD
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG4CL2NT10E1LD

Cu Tubing HYLUG, 2 Holes, #4 Weld, #4 AWG, #10 Stud, lead plated.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810320853
UPC 12 Digit
7818103208533

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.50 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.37 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
9/16 in
Dimension - Stud Size fraction
#10
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Size
"4 AWG"
Conductor - Copper Str Size Range
4 AWG
Conductor - CopperWeld C Solid Size
4 AWG
Conductor - CopperWeld Solid Size Range
4 AWG
Conductor - CopperWeld Str Size
4 A AWG;4 D AWG;4 N AWG;4 P AWG
Conductor - CopperWeld Str Size Range
4 A AWG-4 P AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video