text.skipToContent text.skipToNavigation

YAG6CLTC10LD

by Burndy 

Catalog ID: YAG6CLTC10LD

One hole Cu Compression terminal, Standard barrel, 6 AWG FLEX, #10 stud, Lead plated

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7;374
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810321430
UPC 12 Digit 7818103214300

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch .50 In
Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 33 mm
Dimension - Length Overall inch 1.3 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch .31 in
Dimension - Pad Width inch .48 in
Dimension - Strip Length inch 1/2 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.27 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 6(61/#24) DLO
Conductor - Copper DLO Size Range 6 (61/#24) DLO
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Navy Size 30
Conductor - Copper Str Size 6 AWG
Conductor - CopperWeld C Solid Size 6 AWG
Conductor - CopperWeld Solid Size Range 6 AWG
Conductor - CopperWeld Str Size 6 AWG
Conductor - CopperWeld Str Size Range 6 A AWG-6 D AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads