text.skipToContent text.skipToNavigation

YAG8CLTC38LD

by Burndy 

Catalog ID: YAG8CLTC38LD

One hole Cu Compression terminal, Standard barrel, Without Inspection Window, 8 AWG Flex, 3/8" stud, Lead Plated

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Standard Barrel, Lead Plated
UPC 781810034583
UPC 12 Digit 7818100345833

Dimensions

Dimension - B Length fraction 7/16 in
Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 47 mm
Dimension - Length Overall inch 1.86 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 1/2
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 8 (37/#24) DLO
Conductor - Copper Flex G Size 8 AWG
Conductor - Copper Flex H Size 8 AWG
Conductor - Copper Flex I Size 8 AWG
Conductor - Copper Flex K Size 8 AWG
Conductor - Copper Flex M Size 8 AWG
Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - CopperWeld C Solid Size 8 AWG
Conductor - CopperWeld Solid Size Range 8 AWG
Conductor - CopperWeld Str Size 8 A AWG;8 C AWG;8 D AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads