YAG-L_Photo_BW
YAG-L_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG8CLTC38LD

DISCONTINUED BY YAG8CLTC38FXTZ.

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
49
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810034583
UPC 12 Digit
7818100345833

Dimensions

Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
47 mm
Dimension - Length Overall inch
1.86 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 AWG
Conductor - Copper Flex G Size
"8 AWG"
Conductor - Copper Flex H Size
"8 AWG"
Conductor - Copper Flex I Size
"8 AWG"
Conductor - Copper Flex K Size
"8 AWG"
Conductor - Copper Flex M Size
"8 AWG"
Conductor - Copper Str Compact Size
"8 AWG"
Conductor - Copper Str Navy Size
23
Conductor - Copper Str Size
"8 AWG"
Conductor - Copper Str Size Range
8 AWG
Conductor - CopperWeld C Solid Size
8 AWG
Conductor - CopperWeld Solid Size Range
8 AWG
Conductor - CopperWeld Str Size
8 A AWG;8 C AWG;8 D AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video