text.skipToContent text.skipToNavigation

YAV1CL4NK

by Burndy 

Catalog ID: YAV1CL4NK

Seamless Uninsulated Compression Heavy Duty Ring Tongue Termina l#22-10 Stranded and Solid Copper, Nickel plate

Product Details

General

Connector Type Terminal
Die Index 42
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Nickel
Temperature Rating 194
Type Standard Barrel, Nickel Plated
UPC 781810504291
UPC 12 Digit 7818105042911

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.60 in
Dimension - Bolt Hole Size inch 0.45 in
Dimension - D inch 0.89 in
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.97 in
Dimension - N inch 0.43 in
Dimension - Pad Width inch 0.86 in
Dimension - Z inch 0.46 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Aircraft Size AN 1
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads