text.skipToContent text.skipToNavigation

YAV1T38B

by Burndy 

Catalog ID: YAV1T38B

Copper Compression Lug, 1 Hole ,1 Flex, 3/8" Stud, Short Barrel, Belled End, Tin Plated

Product Details

General

Color Code Black
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 621945082274
UPC 12 Digit 6219450822744

Dimensions

Dimension - B Length inch 0.69 in
Dimension - Bolt Size fraction 3/8
Dimension - Length Overall inch 1.80 in
Dimension - N inch 0.40 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 0.68 in
Dimension - Z inch 0.46 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings