text.skipToContent text.skipToNavigation

YAV26L1NK

by Burndy 

Catalog ID: YAV26L1NK

Cu tubing Compression Terminal, 1 Hole W/InspWindow, AN-2/0, 1/4" Stud, Nickel Plated

Product Details

General

Connector Type Terminal
Die Index 44
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Yes
Plating Type Nickel
Trade Name HYLUG™
Type Standard Barrel, Nickel Plated
UPC 781810069844
UPC 12 Digit 7818100698444

Dimensions

Dimension - B Length inch 0.782 in
Dimension - Length Overall inch 2.319 in
Dimension - N inch 0.467 in
Dimension - Pad Width inch 0.934 in
Dimension - Strip Length inch 13/16 in
Dimension - Z inch 0.48 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Aircraft Size AN 00
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads