text.skipToContent text.skipToNavigation

YAV28L12B

By Burndy 

Catalog ID: YAV28L12B

By Burndy
Catalog ID:  YAV28L12B
Cu Compression Ring Terminal, 1 Hole W/InspWindow, AN-4/0, Belled End.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1