text.skipToContent text.skipToNavigation

YAV28L14NK

by Burndy 

Catalog ID: YAV28L14NK

Cu tubing Compression Terminal, 1 Hole W/InspWindow, AN-4/0, 3/4" Stud, Nickel Plated

Product Details

General

Connector Type Terminal
Die Index 46
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Nickel Plated
UPC 781810044865
UPC 12 Digit 7818100448655

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.85 in
Dimension - Bolt Hole Size inch 0.91 in
Dimension - Bolt Size fraction 3/4
Dimension - D inch 1.40 in
Dimension - Hole Size inch 0.78 in
Dimension - Hole Size mm 20 mm
Dimension - L Length Overall mm 75 mm
Dimension - Length Overall inch 2.95 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.23 in
Dimension - Strip Length inch 7/8
Dimension - Thread Size 3/4 in
Dimension - Z inch 0.78 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Aircraft Size AN 0000
Conductor - Copper Str Aircraft Size Range AN 0000
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads