YA-LB_Photo_BW
YA-LB_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV28LB

Cu Tubing Compression Ring Tongue Terminal, AN 4/0, 3/8" Stud, Belled End.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
621945115996
UPC 12 Digit
6219451159966

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.85 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - Pad Width inch
1.12 in
Dimension - Stud Size fraction
3/8
Dimension - Thread Size
3/8
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Aircraft Size
AN 0000
Conductor - Copper Str Aircraft Size Range
AN 0000
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video