text.skipToContent text.skipToNavigation

YAV2CL4BAG3

by Burndy 

Catalog ID: YAV2CL4BAG3

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-2 Flex, 1/2" Stud, Short Barrel, Tin Plated

Product Details

General

Color Code Orange
Connector Type Terminal - Ring
Die Index 41
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 621945121928
UPC 12 Digit 6219451219288

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.60 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - D inch 0.85 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - Inside Diameter inch 0.36 in
Dimension - L Length Overall mm 48 mm
Dimension - Length Overall inch 1.88 in
Dimension - N inch 0.39 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.77 in
Dimension - Strip Length inch 5/8
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.46 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2 (150/#24)
Conductor - Copper Str Aircraft Size AN 2
Conductor - Copper Str Aircraft Size Range AN 2
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 10
Minimum Pack Quantity 3

Resources/Downloads