text.skipToContent text.skipToNavigation

YAV3/0T12B

by Burndy 

Catalog ID: YAV3/0T12B

Copper Compression Lug, 1 Hole w/ Inspection Hole, 3/0 Flex, 1/2" Stud, Short Barrel, Belled End, Tin Plated.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 781810425633
UPC 12 Digit 7818104256333

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.74 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - L Length Overall mm 56 mm
Dimension - Length Overall inch 2.22 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Pad Width inch 1.02 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.57 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads