text.skipToContent text.skipToNavigation

YAV444T58B

by Burndy 

Catalog ID: YAV444T58B

Copper Compression Lug, 1 Hole w/ Inspection Window, 444 Flex, 5/8" Stud, Short Barrel, Belled End, Tin Plated

Product Details

General

Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 621945082441
UPC 12 Digit 6219450824411

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 1.72 in
Dimension - L Length Overall mm 93 mm
Dimension - Length Overall inch 3.68 in
Dimension - N inch 0.85 in
Dimension - Outside Diameter inch 1.18 in
Dimension - Pad Width inch 1.69 in
Dimension - Thread Size 5/8 in
Dimension - Z inch 0.87 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Flex G Size 444
Conductor - Copper Flex G Size Range 444
Conductor - Copper Flex H Size 444
Conductor - Copper Flex H Size Range 444
Conductor - Copper Flex I Size 444
Conductor - Copper Flex I Size Range 444
Conductor - Copper Flex K Size 444
Conductor - Copper Flex K Size Range 444
Conductor - Copper Flex M Size 444
Conductor - Copper Flex M Size Range 444
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads