text.skipToContent text.skipToNavigation

YAV4CL22

by Burndy 

Catalog ID: YAV4CL22

Heavy Duty Cu Compression Ring Terminal, AN-4, 3/8" stud, 1 Hole

Product Details

General

Connector Type Terminal
Die Index 40
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810464243
UPC 12 Digit 7818104642433

Dimensions

Dimension - B Length inch 0.47 in
Dimension - D inch 0.64 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.48 in
Dimension - N inch 0.31 in
Dimension - Pad Width inch 0.63 in
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 4
Conductor - Copper Flex H Size 4
Conductor - Copper Flex I Size 4
Conductor - Copper Flex K Size 4
Conductor - Copper Flex M Size 4
Conductor - Copper Solid Size 4
Conductor - Copper Str Aircraft Size AN 4
Conductor - Copper Str Aircraft Size Range AN 4
Conductor - Copper Str Size 4
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources/Downloads