Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAV4CL22
Heavy Duty Cu Compression Ring Terminal, AN-4, 3/8" stud, 1 Hole.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810464243
UPC 12 Digit
7818104642433
Dimensions
Dimension - B Length inch
0.47 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.64 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.48 in
Dimension - N inch
0.31 in
Dimension - Pad Width inch
0.63 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Solid Size
4
Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Aircraft Size Range
AN 4
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Size
"4 AWG"
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
38
Minimum Pack Quantity
20
Resources and downloads
Specifications
YAV4CL22 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50094161
Videos
HYDENT Compression Terminal Overview Video
3D Models
Download All
YAV4CL22_MODEL-PDF
YAV4CL22_MODEL-STEP
YAV4CL22_MODEL-IGES