SKU-YAV4CL4NK
SKU-YAV4CL4NK
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV4CL4NK

Cu TubingCompression Ring Tongue Terminal, 1 Hole W/InspWindow, AN-4, 5/16" Stud, Uninsulated, Nickel Plated.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Nickel Plated
UPC
781810069868
UPC 12 Digit
7818100698688

Dimensions

Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.3125 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - Length Overall inch
1.48 in
Dimension - N inch
0.31 in
Dimension - Pad Width inch
0.63 in
Dimension - Strip Length inch
0.47 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Aircraft Size Range
AN 4
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Size
"4 AWG"
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Pallet Quantity
79200

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video