text.skipToContent text.skipToNavigation

YAV4CLKIT

by Burndy 

Catalog ID: YAV4CLKIT

Kit containing splice kit, lug kit, bushing & carton

Product Details

General

Connector Type Terminal
Die Index 40
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated yes
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810425770
UPC 12 Digit 7818104257700

Dimensions

Dimension - B Length inch 0.47 in
Dimension - Length Overall inch 1.37 in
Dimension - N inch 0.25 in
Dimension - Pad Width inch 0.55 in
Dimension - Z inch 0.28 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100

Resources/Downloads