text.skipToContent text.skipToNavigation

YAV6CLB

by Burndy 

Catalog ID: YAV6CLB

Copper Tubing Compression Ring Tongue Terminal, 1 Hole W/Inspection Window, AN-6, 1/4" Stud, Uninsulated, Belled End.

Product Details

General

Connector Type Terminal
Feature - Barrel Style
  • Belled
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 621945063846
UPC 12 Digit 6219450638466

Dimensions

Dimension - B Length inch 0.47 in
Dimension - Hole Size inch 0.25 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 33 mm
Dimension - Length Overall inch 1.31 in
Dimension - N inch 0.24 in
Dimension - Pad Width inch 0.48 in
Dimension - Z inch 0.29 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Aircraft Size AN 6
Conductor - Copper Str Aircraft Size Range AN 6
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads