text.skipToContent text.skipToNavigation

YAV6T38B

by Burndy 

Catalog ID: YAV6T38B

Copper Compression Lug, 1 Hole w/ Inspection Hole, 6 AWG Flex, 3/8" Stud, Short Belled Barrel, Tin Plated

Product Details

General

Color Code Black
Connector Type Terminal
Feature - Barrel Style
  • Belled
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 621945082458
UPC 12 Digit 6219450824588

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.38 in
Dimension - L Length Overall mm 45 mm
Dimension - Length Overall inch 1.76 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.58 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads