text.skipToContent text.skipToNavigation

YAV777T58B

by Burndy 

Catalog ID: YAV777T58B

Copper Compression Lug, 1 Hole w/ Inspection Hole, 777.7 Flex, 5/8" Stud, Short Barrel, Belled End, Tin Plated.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 621945082496

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.75 in
Dimension - Bolt Size fraction 5/8
Dimension - Hole Size inch 0.69 in
Dimension - Length Overall inch 4.82 in
Dimension - N inch 0.94 in
Dimension - Outside Diameter inch 1.50 in
Dimension - Pad Width inch 2.19 in
Dimension - Z inch 1.18 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 777
Conductor - Copper Flex H Size 777
Conductor - Copper Flex I Size 777
Conductor - Copper Flex K Size 777
Conductor - Copper Flex M Size 777
Conductor - Copper Flex M Size Range 777
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads