text.skipToContent text.skipToNavigation

YAV8CL3SV

by Burndy 

Catalog ID: YAV8CL3SV

Uninsulated Seamless Compression Ring Tongue Terminal, AN-8 Flex Cu, 3/8" stud, Silver plated

Product Details

General

Connector Type Terminal - Ring
Die Index 38
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810301470

Dimensions

Dimension - B Length fraction 7/16 in
Dimension - B Length inch 0.41 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Length Overall inch 1.30 in
Dimension - N inch 0.28 in
Dimension - Pad Width inch 0.57 in
Dimension - Strip Length inch 1/2
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 8 (37/#24)
Conductor - Copper Str Aircraft Size AN 8
Conductor - Copper Str Aircraft Size Range AN 8
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 200

Resources/Downloads