MY LISTS
HUBBELL
Image of GP4-250 GP4-250 - Dual-Rated Solderless Aluminum Tap Connector

GP4-250 - Dual-Rated Solderless Aluminum Tap Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: GP4-250

TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or Allen wrench is needed for assembly. They are also reusable.

TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Cond. Range: Main: 250 kcmil - 1/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly. They are also reusable.

  • Dual Rated
  • Connectors are reusable