HUBBELL
Image of GT4-350 GT4-350, Dual-Rated Solderless Al Tap Connectors

GT4-350, Dual-Rated Solderless Al Tap Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: GT4-350

TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Four Tee Taps, Cond. Range: Main: 350 kcmil - 4/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or Allen wrench is needed for assembly. They are also reusable.

TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Four Tee Taps, Cond. Range: Main: 350 kcmil - 4/0 AWG, Tap: 2 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly. They are also reusable.

  • Dual Rated
  • Connectors are reusable