text.skipToContent text.skipToNavigation

QGFL31B1T6

by Burndy 

Catalog ID: QGFL31B1T6

Bartap, 2 Sol. - 350, Cable To Flat.

Features: High Copper Alloy BARTAP For Joining A Range Of Cable To Bar Or Pad, One-Wrench Installation, Can Be Installed Side By Side Or In Line On NEMA Drilled Bar, Conductor Clamping Hardware: 1/2 IN, Wire Type: Copper, Installation Torque: 480 IN-LB

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
EU RoHS Indicator Yes
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
Sub Brand BARTAP
Trade Name BARTAP™
Type QGFL
UPC 781810005866
UPC 12 Digit 7818100058666

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.75 in
Dimension - Height fraction 3-1/4 in
Dimension - Height inch 3.25 in
Dimension - Width fraction 1-5/8 in
Dimension - Width inch 1.63 in
Dimension - Width mm 41 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Copper Solid Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 2 AWG-4/0 AWG
Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 2 AWG-350 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings