text.skipToContent text.skipToNavigation

YOT361R321R

by Burndy 

Catalog ID: YOT361R321R

Cast Al T-Tap Connector, 447 kcmil ACSR/Al(Run), 300 - 336.4 kcmil ACSR, 336.4 - 350 kcmil Cu-Al(Tap)

Product Details

General

Connector Type Tap
Material Aluminum Alloy
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYTEE™
UPC 781810104415
UPC 12 Digit 7818101044155

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads