text.skipToContent text.skipToNavigation

YOT37R37R

by Burndy 

Catalog ID: YOT37R37R

Tap Conductor, 261,318,M Index

Product Details

General

Connector Type Tap
Die Index Run Side 261;318;M
Die Index Tap Side 261;318;M
Material Aluminum Alloy
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYTEE™
UPC 781810016091
UPC 12 Digit 7818100160911

Dimensions

Dimension - Height fraction 6-3/8 in
Dimension - Height inch 6.375 in
Dimension - L Length Overall mm 318 mm
Dimension - Length Overall inch 12.50 in

Conductor Related

Conductor - AAAC 5005 Run 30.58 (7) kcmil
Conductor - AAAC 5005 Run Range 30.58 (7) kcmil
Conductor - AAAC 5005 Tap 30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range 30.58 (7) kcmil
Conductor - AAAC 6201 Run 30.58 (7) kcmil
Conductor - AAAC 6201 Run Range 30.58 (7) kcmil
Conductor - AAAC 6201 Tap 30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range 30.58 (7) kcmil
Conductor - ACSR Str Run 477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil
Conductor - ACSR Str Run Range 477.0 (26/7) Hawk kcmil-556.5 (24/7) Parakeet kcmil
Conductor - ACSR Str Tap 477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil
Conductor - ACSR Str Tap Range 477.0 (24/7) Flicker kcmil-556.5 (24/7) Parakeet kcmil
Conductor - AL Str Run 556 kcmil
Conductor - AL Str Run Range 556 kcmil
Conductor - AL Str Tap 556 kcmil
Conductor - AL Str Tap Range 556 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads