YPU_image
YPU_image

YP27AU26, Figure 3-shaped Aluminum Connector with adjustable spacer

Brand:

Burndy

Catalog ID:

YP27AU26

Wide range, universal and reversible, Figure 3 shaped aluminum connector with adjustable overhanging spacer that separates conductors,Conductor Groove A Solid:3/0, 4/0.

Features: Wide Range, Universal And Reversible, Figure 3 -Shaped Aluminum Connector With Adjustable Overhanging Spacer That Separates Conductors, Spacer Holds Run Or Tap In Place Permitting Lineman To Either Approach The Line Ready To Crimp, Or To Assemble Connector And Tap On Run And Then Crimp, Massive Aluminum Design Minimizes Conductor Corrosion Due To Galvanic Action, Pre-Filled With PENETROX Joint Compound And Stripsealed, Conductor Range And Tooling Information Clearly Printed On Connector And Package, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, (4), Y35, Y750 Tool, U-D3 Die, (1), Y45 Tool, U-D3 Die With PT-6515 Adapter, (1), Y46 Tool, U-D3 Die With PUADP-1 Adapter, (1), Die Index: D3 Element A, Conductor Type: Run: ACSR, ACSR Compressed, Stranded Aluminum, Solid Aluminum, Solid Copper, Stranded Aluminum Compressed, Stranded Copper, Tap: ACSR, ACSR Compressed, Stranded Aluminum, Solid Aluminum, Solid Copper, Stranded Aluminum Compressed, Stranded Copper, Conductor Size (run - Range): 1 - 4/0 AWG, Shape: 3, Conductor Size (tap Range): 1 - 3/0 AWG

Product details

General

Application
For Copper, Aluminum Or ACSR Conductors
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
CABELOK CRIMPIT
Trade Name
CABELOKâ„¢ CRIMPITâ„¢
Type
YP-U
UPC
781810134689
UPC 12 Digit
7818101346899

Dimensions

Dimension - Height inch
1.70 in
Dimension - Length Overall inch
1.69 in
Dimension - Width inch
0.97 in

Conductor Related

Conductor - ACSR Str Size A
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size A Range
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B Range
1 (6/1) Robin AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size B
1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size B Range
1 AWG-2/0 AWG
Conductor - Copper Solid Size A
3/0 AWG;4/0 AWG
Conductor - Copper Solid Size A Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Size B
2/0 AWG;3/0 AWG
Conductor - Copper Solid Size B Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size A
2/0 AWG;3/0 AWG
Conductor - Copper Str Size A Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Size B
1/0 ;2/0 AWG
Conductor - Copper Str Size B Range
1/0 -2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Product Cross Section Image(s)