YPC2A8U_Photo_ColorCMYK
YPC2A8U_Photo_ColorCMYK

YPC28U33R, Figure 6-shaped Connector

Brand:

Burndy

Catalog ID:

YPC28U33R

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors.

Product details

General

Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
UPC
781810086902
UPC 12 Digit
7818100869022

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads